IESNA:LM-63-2002
[TEST]P1449855
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_150W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 150W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24244
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 146.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
7140 7185.5 7246.7 7294.9 7349.9 7395.4 7434.8 7473.3 7506.4 7547.4
7586.5 7632.3 7680.8 7723.6 7779.1 7834.9 7881 7928.1 7986.1 8038.4
8086 8140.5 8195.7 8252.6 8307.3 8352.3 8395.6 8449.8 8491.6 8543.3
8570.5 8609.9 8633.6 8659.7 8669.1 8663.8 8636.3 8606.6 8556 8495.1
8428.5 8354.7 8252.6 8121.9 7982.3 7829.5 7665.7 7467.9 7254.2 7025.5
6776.2 6503.3 6215 5903.2 5580.7 5238.5 4871.5 4456.2 3957.5 3396.5
2815.5 2268.4 1721.6 1174.9 761.7 500.6 385.3 349.6 325 300.8
277.1 254.9 237.2 219.6 202 183.8 168.5 157 149.6 143.5
135.6 126.5 115.6 95.5 75.5 54.2 37.9 25.8 13.9 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7181.2 7235.1 7289.3 7334 7380.3 7416.2 7448.8 7482.5 7520.5
7549.8 7596.7 7640.4 7680 7727.4 7779.9 7824.7 7872.6 7911.7 7963.2
8000.1 8049.4 8090.9 8146.9 8194.4 8238.6 8283.8 8325.1 8363 8410.7
8454.4 8482.7 8516.6 8534.1 8553.5 8557.6 8554.1 8526.6 8490.2 8446
8384.6 8315.6 8231 8132.9 8010.9 7880.7 7728.7 7561.7 7373.9 7160.5
6918 6676.8 6399.3 6110.4 5798.9 5468 5118.3 4739.2 4325.5 3835.1
3270.6 2688.5 2142.9 1597.6 1052.4 657.2 432.9 339.8 308.9 284.4
261.2 241.4 221.7 202.1 184.7 166 149.1 136 124.9 118
112.1 104.7 96.4 83.8 68.6 50.9 38.4 26.3 14.1 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7183.9 7222.4 7266.4 7308.9 7345.9 7381.4 7401.1 7432.9 7452.3
7485.4 7506.2 7536.9 7569.8 7604.3 7636.9 7681.3 7711.5 7744.9 7782.1
7807.7 7846.5 7867.8 7895.5 7925.2 7957.2 7987.2 8028.4 8048.6 8078.8
8096 8129.7 8147.2 8175.8 8196.8 8218.3 8218.1 8231.3 8221.8 8199.8
8180.4 8139.9 8092 8026.2 7951 7871.8 7770 7667.9 7532 7384.1
7221.9 7037.9 6835 6601.9 6337.8 6057.3 5756.3 5424.6 5074.4 4697.4
4288.1 3837 3295.2 2730.6 2167.4 1604 1040.7 636.1 402.8 315.1
283.6 260.4 237.3 214.1 191 169.2 144.3 125.4 109.8 98.6
89.8 82.9 76.6 69.9 59.1 44.5 32.4 22.2 12 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7166.4 7202.2 7234.6 7268.5 7297.9 7323.2 7339.9 7353.1 7376
7386.3 7397.1 7415.1 7421.6 7435.6 7450.9 7463.1 7486.8 7505.1 7524.2
7535.8 7545.8 7557.4 7559.5 7566.5 7562.2 7558.7 7564.9 7552.3 7555
7547.9 7555.8 7551.4 7546.9 7546.1 7542.3 7529.1 7532.3 7537.7 7536.1
7539.6 7539.6 7535.3 7531.5 7524.5 7504.3 7479 7438.5 7398.9 7330.5
7259.4 7182.8 7097.4 6985.9 6856.3 6702.7 6537.2 6346.7 6115.5 5857.4
5557.5 5221.7 4826.2 4401.3 3959.1 3441.2 2865.4 2274.1 1682.4 1090.8
635.6 375.2 272 241.4 212 182.7 162.7 147.2 129.5 107.5
87.6 74.3 64.9 56.6 49.2 41.9 31.2 21.4 11.7 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7153.2 7177.7 7201.7 7213.6 7228.6 7243.2 7249.4 7259.4 7256.9
7263.1 7254.2 7255.9 7253.2 7248 7234.6 7235.9 7232.7 7228.1 7216.5
7216.2 7197.1 7178.8 7157.8 7140.3 7113.6 7078 7050 7010.1 6965.1
6926.3 6880.5 6829.9 6781.6 6733.9 6686.8 6637.7 6590 6550.7 6508.1
6468.8 6431.9 6395 6365 6335.4 6309.3 6285.6 6270.5 6247.3 6231.1
6220.1 6206.6 6200.4 6185 6166.2 6151.9 6127.1 6089.9 6030.9 5964.9
5876.8 5781.9 5663.7 5524.6 5358.1 5164.6 4932.9 4647.8 4295.4 3899.8
3396.2 2731.7 2022.4 1312.3 602.2 334.1 281.5 232.1 182.8 165.7
165.5 153.9 131.7 109.1 74.9 44.1 28.4 19.2 10.1 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7147.5 7154 7155.9 7157.8 7160.5 7152.4 7150.5 7145.1 7131.9
7112.2 7102 7085.6 7062.7 7038.9 7010.1 6992.3 6967.8 6940.3 6906.4
6882.1 6857.1 6827.2 6784.6 6747.4 6687.3 6630.2 6577.1 6511.1 6448
6369.4 6293.1 6216 6129.3 6041.2 5956.3 5859.5 5763.9 5674.2 5578.2
5479.6 5389.9 5295.8 5207.2 5123.4 5042.6 4965.8 4884.4 4792.5 4695.8
4591 4483.4 4370.8 4239.3 4125.9 4009.5 3896 3786.6 3677.8 3570.3
3462.8 3363.1 3276.6 3199.2 3135.9 3092.5 3072.3 3061.3 3055.6 3045.9
3043.8 3059.7 3062.6 2990.7 2782.1 2515.4 2228.7 1941.7 1654.7 1262.4
953.9 667.1 434 255.7 191 126.7 62.4 34.2 22.8 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7141.3 7134.9 7126.8 7112.5 7104.2 7074 7059.2 7037.9 7010.7
6984.2 6959.2 6918.5 6882.1 6847.9 6808.3 6769.8 6732.6 6700.2 6665.8
6640.4 6626.7 6611.6 6595.2 6570.4 6538 6483.6 6417.9 6327.6 6233.3
6115.8 6005.9 5897.3 5790.3 5695.7 5592.8 5488.5 5381.5 5274.8 5164.1
5053.1 4942.1 4833.2 4711.1 4585.8 4462.2 4343.9 4211.6 4086.3 3953.7
3824.6 3692.1 3554.9 3424 3294.3 3153.4 3015.2 2878.3 2736 2594.5
2447.8 2307.8 2176.9 2036 1897.3 1764.8 1633.7 1508.6 1382.4 1260.9
1142.7 1028.3 924.9 822.2 724 631.5 539.1 447.1 370.1 300.8
238.6 186.5 141.7 102.6 78.5 54.3 30.4 17.4 7.9 2.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7127.9 7110.4 7091 7070.2 7049.2 7015 6994.2 6976.4 6959.7
6968.9 6989.6 7010.9 7025.5 7034.6 7005.5 6954.6 6874.6 6764.9 6665.5
6581.1 6517 6453.7 6390.1 6333.2 6276.1 6198.3 6132.5 6054.9 5979.2
5901.3 5823.4 5737.5 5653.7 5566.6 5479.9 5393.1 5303.9 5215.6 5132.8
5050.1 4967.4 4872 4776.6 4682.6 4580.4 4480.5 4380 4270.6 4151.7
4022.4 3897.1 3790.1 3688.8 3564.6 3437.4 3320.2 3204.1 3082.8 2951.6
2817.4 2683.1 2557 2422.8 2297.9 2174.5 2051.5 1928.3 1809.5 1693.5
1582.4 1470 1359.8 1246.4 1136.4 1033.1 930.3 833.4 716.5 624.8
533.2 441.7 370.8 303.9 238.4 180.2 125.7 85.1 44.5 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7116 7090.1 7062.4 7037.6 7019 7026 7067.8 7123 7174.8
7172.3 7141.6 7042.2 6945.7 6870.5 6815.3 6773 6723.1 6685.4 6646.1
6597.9 6542.9 6488.2 6442.1 6390.6 6339.7 6277.7 6222.2 6168.1 6118.2
6059.8 5996.2 5942.3 5876.5 5821 5751.5 5691.4 5629.7 5572.6 5511.4
5451.3 5388 5316.6 5232.5 5173 5113.4 5053.9 4988.1 4910.3 4833.5
4773.4 4708.4 4629 4543 4453.5 4355.2 4273.5 4179.5 4090 3992.8
3893.1 3791.5 3696.1 3606.6 3511.8 3414.5 3310 3207.3 3086.3 2967
2852.7 2723.6 2517.6 2323.9 2195.7 2088.3 1970.1 1852.9 1744.6 1629.5
1516.8 1409.1 1292.5 1176.7 1016.9 818.8 655.2 491.7 328.1 164.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7107.1 7080.2 7043.3 7035.2 7069.4 7153.2 7218.9 7225.9 7170.2
7054 6970.8 6928.7 6891 6859.2 6832.5 6803.4 6773 6735 6707
6672.5 6635 6602.2 6568.5 6537.5 6503.8 6462 6428.6 6400.1 6363.4
6331.6 6303.3 6273.2 6244.9 6217.7 6184.8 6165.4 6129 6089.9 6040.6
6006.4 5995.4 5976.5 5937.7 5894.6 5849.6 5835.8 5815.4 5786 5748.8
5707.8 5655.8 5609.8 5566.9 5516 5458.3 5391.5 5323.1 5253.3 5182.9
5112.4 5041.5 4944.8 4839.4 4719.8 4597.4 4433.3 4169.5 3842.7 3589.1
3429.6 3274.9 3105.2 2929.2 2763.3 2606.4 2453.5 2311.3 2174.1 2042.5
1872.1 1693.5 1511.4 1372.5 1246.7 996.1 745.5 494.9 244.2 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7100.1 7067.5 7033.6 7063.2 7155.6 7234.6 7245.1 7152.7 7045.1
6995.8 6960 6934.1 6916.1 6904 6872.7 6853 6836 6819.1 6791.6
6764.1 6749.3 6732.6 6705.1 6689.2 6682.2 6669.3 6653.1 6648.8 6645.5
6632.6 6631.5 6624.5 6628.8 6627 6620.5 6591.1 6588.4 6590.6 6604.9
6620.8 6614.6 6611.9 6611.1 6615.4 6615.1 6599.2 6563.4 6521.3 6473.9
6418.9 6359.4 6302.8 6237.9 6167.8 6091.5 6008.3 5916.7 5811.3 5686.8
5548.3 5381.3 5130.4 4879.8 4623.8 4189.5 3873.9 3688.8 3534.2 3381.9
3235.6 3100.9 2959.1 2809.1 2640.6 2464.2 2251.8 2007 1785.7 1580.9
1421.9 1258.5 897 535.6 180.7 104 28.6 14 4.8 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7093.4 7051.1 7030.6 7097.1 7203.9 7254.5 7213.6 7087.2 7017.9
6987.2 6961.1 6956 6940.3 6923.4 6906.4 6894.2 6882.7 6863.5 6844.1
6840.4 6834.4 6827.2 6828 6821.8 6818.3 6827.2 6824.5 6830.1 6845.2
6848.2 6876.7 6887.5 6893.7 6892.9 6894.2 6921.7 6957 6982.4 6993.7
6999.3 7009.3 7019 7029.5 7014.4 6985.9 6943.3 6899.6 6851.1 6793.5
6731.8 6663.1 6595.4 6503.8 6406 6294.2 6166.5 6020.4 5857.1 5681.7
5489 5140.6 4792.5 4444.4 4089.8 3900.1 3757 3613.6 3447.1 3266.1
3076.9 2862.7 2644.9 2436.8 2217.8 2001.8 1770.1 1534.5 1319.7 1087.6
785.5 483.5 187.8 137.3 86.9 37.1 22.7 10.9 4 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7092.8 7054.8 7038.9 7095.5 7209.2 7255.9 7199.8 7073.7 7017.9
6985.1 6963.8 6957.6 6947.3 6929.3 6911.8 6906.1 6892.6 6873.8 6866.8
6861.4 6854.1 6852.5 6859.5 6859.5 6862.2 6866.8 6871.6 6885.1 6898.3
6913.1 6936.6 6956 6961.1 6956.8 6982.1 7015.8 7058.9 7085.8 7090.1
7096.9 7108.2 7121.7 7120.1 7096.3 7065.6 7021.2 6980.5 6919.6 6862.5
6798.1 6724.2 6646.9 6540.2 6431.3 6308.5 6164 6011.2 5828.6 5639.9
5348.4 5056.8 4764.5 4310.7 4043.7 3888.5 3743.5 3581.9 3394.3 3184.9
2976.9 2741.4 2527.8 2328.2 2106.1 1879.8 1624.7 1381.1 1147 863.3
579.5 297.8 97.5 76.9 56.3 35.8 21.2 10.4 4 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7098.5 7052.4 7027.4 7073.2 7175.8 7254 7220.8 7097.7 7018.7
6983.2 6956.5 6938.4 6929.8 6901 6884.5 6875.4 6860 6835.2 6823.1
6804.5 6794.6 6787.5 6780.3 6777.6 6774.9 6764.9 6767.6 6767.6 6770.6
6781.3 6785.4 6804.5 6807.2 6802.6 6795.6 6801.3 6829.3 6858.4 6877.5
6873.8 6871.3 6894 6898.3 6897.2 6874 6834.7 6787.5 6741.5 6684.3
6632.6 6571.4 6500.8 6423.8 6343.5 6237.1 6122 5987 5836.1 5673.4
5494.2 5188.3 4882.8 4576.1 4157.4 3908.7 3743.5 3609.9 3468.4 3304.9
3141.6 2951.9 2753.8 2541.1 2321.9 2100.6 1887.1 1665.9 1466.8 1259.5
1035.9 681.7 329.2 232.2 135.2 39 24.6 11.4 4.2 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7093.6 7057.3 7029 7036.3 7116 7192.5 7228.4 7181.5 7058.6
6981.8 6945.4 6907.7 6886.4 6869.2 6846 6812.6 6792.1 6763.8 6744.2
6711.3 6683 6660.1 6642.3 6610 6596.8 6575.8 6562.8 6541.5 6517.8
6502.7 6497.1 6479.3 6474.7 6467.4 6455.8 6432.9 6401.7 6394.7 6390.1
6379.3 6368.8 6352.4 6351.6 6351.3 6344.3 6333.8 6311.4 6281.8 6241.6
6196.1 6132 6078.1 6012.1 5947.9 5875.4 5804.3 5716.2 5634.6 5533.8
5429.2 5299.9 5130.7 4961.5 4788.7 4454.3 4049.9 3766.2 3580 3400.2
3231.6 3075.3 2943.5 2820.1 2693.6 2561.9 2416.1 2231.9 2008.2 1768.2
1549 1394.7 1272.6 893.7 514.8 136.3 75.6 14.9 4.3 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7104.4 7081.8 7039.2 7013.6 7026 7084.2 7155.1 7197.1 7185.3
7098.5 6996.1 6922.8 6880.2 6836 6795.9 6766.8 6725.8 6684.6 6639.9
6611.6 6574.7 6530.5 6487.1 6444.3 6408.7 6368.3 6327.9 6282.9 6245.7
6203.6 6164 6119.8 6068.4 6035.8 5987.3 5947.7 5908.6 5866.8 5814.5
5756.1 5710.5 5670.4 5639.7 5606 5545.9 5493.6 5446.7 5405.2 5354.3
5299.4 5236.3 5178.6 5133.4 5088.4 5043.4 4983 4916.7 4854.5 4795.2
4716.3 4634.3 4547.8 4440.9 4336.9 4217 4095.2 3954.2 3779.1 3514.2
3273.9 3128.9 3006.3 2861.3 2719.9 2576.4 2433.8 2286.2 2127.8 1974.7
1812.4 1635.7 1470.2 1285.9 1144.7 1011.2 632.7 258.7 128.1 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7112.5 7093.9 7070.2 7038.9 7009.3 6992.1 6998.8 7026.3 7076.7
7111.2 7116.8 7085.6 7008.2 6908 6821.2 6754.7 6707.2 6652 6601.6
6552.9 6504.9 6445.9 6374.7 6315.5 6264 6198 6129.8 6060.3 6003.2
5932.8 5871.1 5799.5 5731 5661.8 5596 5525.4 5454.8 5380.5 5302.3
5230.9 5161.7 5092.4 5022.9 4932.4 4834.5 4738.3 4645.9 4573.4 4485.1
4393.7 4304.8 4218 4139.9 4047.2 3949.1 3835.7 3726.5 3612.6 3506.1
3397.5 3293.3 3182 3064.5 2957 2845.2 2728.8 2612.7 2493.6 2369.7
2251.4 2131.7 2016 1890.4 1708.4 1559.5 1449.8 1344.3 1233.9 1130.5
1033.4 933.8 835.4 733.8 622.3 510.8 399.6 298 198.3 98.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7121.7 7111.4 7089.6 7071 7051.1 7026 7000.1 6971 6935.7
6913.9 6893.7 6882.1 6889.7 6907.2 6905.6 6911.2 6883.5 6835.2 6767.6
6676.8 6574.7 6473.4 6387.4 6311.4 6236.5 6164.8 6088.9 6022.6 5949
5864.4 5775.2 5693.8 5598.2 5515.2 5424.4 5329.3 5230.6 5139 5047.4
4955.8 4842.9 4733 4617.6 4506.6 4395.1 4284 4174.1 4061.2 3947
3828.9 3709 3578.1 3445 3311.9 3193 3066.9 2933 2799.1 2669.6
2541.5 2414.1 2281.9 2143.9 2006.7 1870 1738 1609 1481.7 1357.5
1237.8 1127.6 1024.9 919.1 822.5 729.8 649.1 568.5 488.2 420.5
345.2 280.2 228 178.8 136.5 99.5 72 44.5 17.1 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7142.4 7136.2 7126.2 7121.7 7106.6 7089.6 7076.7 7060 7031.7
7010.4 6984.8 6947.1 6912.3 6884 6854.1 6805.3 6768.7 6723.1 6687.6
6635 6593.3 6548 6509.7 6470.1 6447.5 6425.9 6394.7 6363.7 6320
6250 6171 6073 5954.1 5827.2 5698.1 5566.9 5454.8 5336 5223.4
5105.1 4995.4 4880.9 4759.6 4638.4 4515.8 4392.6 4262.5 4138.8 4003.3
3869.1 3740.3 3606.9 3474.3 3335.8 3195.5 3053.2 2910.4 2767.6 2627.7
2491.3 2355.6 2219.8 2080 1939.5 1808.6 1679.6 1550.8 1413.2 1280.1
1151.6 1024.3 906.5 794.1 694 596.1 507.3 433.6 371.8 319.5
266.1 216.9 167.7 118.5 85 59.1 38.2 26 13.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7153.7 7165.9 7164 7179.3 7175.8 7174.8 7175.8 7177.4 7161.5
7155.9 7135.7 7126.2 7108.7 7093.9 7071.6 7051.1 7027.4 7015.5 6993.4
6969.4 6951.6 6918.5 6885.9 6840.9 6792.7 6747.4 6687 6625.1 6560.1
6488.2 6412.2 6343.5 6265.3 6187.7 6106.6 6026.1 5945.8 5869.2 5789.2
5703.3 5618.9 5535.1 5454.8 5365.1 5275.6 5194.3 5107.5 5028.6 4946.1
4860.7 4783.3 4703 4630.3 4567 4506.9 4460.3 4429 4390.5 4359.2
4320.2 4282.4 4266.5 4249.3 4241.2 4222.9 4212.1 4204.3 4157.1 4054.2
3874.7 3613.9 3369.8 3171.2 2853.8 2487.8 1978.4 1464.1 949.7 530.7
286.9 233.1 181.7 130.4 126.1 109.6 81 48 32 16.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7161 7182.3 7202.2 7223.8 7247.2 7263.7 7275.5 7284.4 7287.4
7294.7 7291.2 7290.9 7290.1 7290.9 7297.9 7303.6 7300.9 7300.9 7296.5
7293.9 7294.7 7279.6 7269.6 7248.9 7226.8 7202.2 7184.7 7145.9 7118.4
7079.6 7047.6 7018.2 6976.4 6940.9 6904.5 6883.2 6843.3 6823.9 6794.8
6768.1 6737.7 6721.8 6712.1 6707.2 6701.1 6689.5 6677.1 6670.6 6660.6
6646.4 6630.2 6611.6 6579.5 6532.1 6476.1 6391.2 6309 6208.2 6089.7
5956.5 5793.3 5612.5 5384 5128.2 4822.7 4462.7 4054.2 3550.9 2965.9
2289.6 1610.7 931.7 509.3 302.3 257.9 216.4 174.9 159.8 152.4
139.3 113.7 90.1 65.2 45.6 35.5 27.9 18.6 9.3 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7170.4 7205.7 7245.9 7277.1 7308.7 7332.4 7358 7375.2 7393.5
7413.8 7422.4 7441.8 7460.1 7477.9 7503.5 7523.7 7549.3 7576 7599.4
7605.3 7623.7 7635.8 7651.1 7663.8 7669.2 7678.1 7684.6 7689.1 7698.8
7713.1 7719.9 7714.5 7729.8 7722.6 7733.3 7738.7 7750 7750.3 7753
7746.8 7754.9 7737.9 7724.4 7693.5 7655.2 7604 7540.7 7462.3 7387.1
7294.9 7189 7051.3 6905.6 6731.2 6538.8 6324.6 6067.8 5793 5471.8
5121.8 4738.9 4318.8 3861.5 3356.3 2785.3 2209.1 1632.8 1056.4 635.1
387.6 288.6 257.1 232.3 207.7 183.1 156.8 134.5 113.6 94.7
80.6 71.5 63.6 56.7 50.1 41.4 28.5 17.7 6.8 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7181.8 7226.8 7265.6 7314.3 7351.8 7384.7 7416.5 7448.5 7476
7501.3 7531.8 7564.4 7605.9 7642.3 7684.6 7723.9 7756.8 7793.1 7830.3
7868.9 7909 7940 7969.1 8013.8 8044.5 8084.4 8121.1 8152.3 8172.3
8215.1 8242.9 8269 8294.1 8300.8 8324.2 8333.1 8321 8314.3 8288.7
8249.6 8193 8133.7 8058.8 7974.5 7878.3 7764.6 7622.6 7476 7300.3
7108.7 6896.4 6661.7 6418.4 6134.7 5831.8 5506.6 5160.3 4784.7 4391.6
3938.3 3425.8 2843.8 2282.5 1721.2 1160.1 731.6 453 333.1 294.1
269 247.7 225.5 203.3 185.9 165.4 143.1 124.5 111.3 101.1
93.4 87.1 80.1 72 58 45.5 29.6 20.4 11.2 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7186.9 7233.8 7286 7334.8 7379 7420.2 7464.7 7499.4 7528.5
7560.9 7605.6 7656.8 7700.7 7756.5 7798.3 7848.7 7886.4 7940.8 7989
8034.8 8078.8 8138 8187.9 8237.2 8294.3 8334.8 8370 8420.4 8468.1
8505.3 8537.1 8564.9 8583.7 8593.4 8595.3 8583.7 8558.7 8522.8 8462.2
8395.9 8328 8231.5 8132.7 8005.2 7853.8 7693.2 7519.7 7316.5 7085.6
6847.9 6596.5 6313.8 6008.6 5694.9 5360 4993 4607.9 4157.9 3628.5
3055.3 2453.2 1903.9 1355.3 899.3 566.1 399.8 339.9 313.1 289.8
266.8 246.9 227 207.2 190 171.8 155.3 142.6 133.4 126.6
120.2 112.1 102.9 88 71.4 52.9 38.2 26 13.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7140 7185.5 7246.7 7294.9 7349.9 7395.4 7434.8 7473.3 7506.4 7547.4
7586.5 7632.3 7680.8 7723.6 7779.1 7834.9 7881 7928.1 7986.1 8038.4
8086 8140.5 8195.7 8252.6 8307.3 8352.3 8395.6 8449.8 8491.6 8543.3
8570.5 8609.9 8633.6 8659.7 8669.1 8663.8 8636.3 8606.6 8556 8495.1
8428.5 8354.7 8252.6 8121.9 7982.3 7829.5 7665.7 7467.9 7254.2 7025.5
6776.2 6503.3 6215 5903.2 5580.7 5238.5 4871.5 4456.2 3957.5 3396.5
2815.5 2268.4 1721.6 1174.9 761.7 500.6 385.3 349.6 325 300.8
277.1 254.9 237.2 219.6 202 183.8 168.5 157 149.6 143.5
135.6 126.5 115.6 95.5 75.5 54.2 37.9 25.8 13.9 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
